??
Catalog navigation
CAD model selection
HELP_VARIABLE
Series
207
Shaft Size
1-7/16 Inch
Part no.
129347
Description
F2B-GTEZ-107-PCR
A
1-5/8 Inch
B
6-5/16 Inch
C
1-27/32 Inch
D
5-1/8 Inch
Bolt Diameter
1/2
H
5/8 Inch
J
35/64 Inch
L
2-19/64 Inch
M
3-45/64 Inch
Z
1-53/64 Inch
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.